이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

HDMI Source/Sink Impedance Test

Overview

This page is intended to provide the setup file for High-Definition Multimedia Interface (HDMI) source and sink impedance tests with Keysight E5071C ENA Option TDR. The setup file is designed to perform tests equivalent to the methodologies defined in the HDMI Compliance Test Specification (CTS) Version 2.0, and it works with Keysight E5071C ENA Option TDR for efficient measurements. Please download the test package listed below.

NOTE: HDMI 2.0 Method of Implementation (MOI), detailed measurement procedure, is HDMI Forum Member use only. For more details, please visit the HDMI Forum web site: http://www.hdmiforum.org/ 

Revision Number

Rev.1.00

Measurement Parameters

  • HF1-9: Source TMDS Electrical - 6G - Differential Impedance
  • HF2-4: Sink TMDS Electrical - 6G - Differential Impedance

문서자료 및 다운로드

E5071C-TDR HDMI Source/Sink Impedance Test Package 

프로그램 예제 2015-03-12

null ZIP 105 KB