이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

FAQ - About BenchLink Waveform Builder Pro and Basic Software

1. What is the difference between Waveform Builder Basic and Waveform Builder Pro?

There is lots of functionality available only in Pro version that’s not there in basic version like: Equation Editor, point draw, filters etc. A comparison table is provided below for your reference.

Functionality comparison between BenchLink Waveform Builder Pro versus Basic
Features Waveform Builder Basic Waveform Builder Pro
Basic waveform library Yes Yes
Cut, copy, paste with Excel Yes Yes
Waveform math Yes Yes
Free hand Yes Yes
Line draw Yes Yes
Advanced waveform library   Yes
Equation editor   Yes
Point draw   Yes
FFT, CCDF, and constellation diagram   Yes
Filters   Yes
Windowing functions   Yes
Dual-channel operation   Yes

2. What will happen after 30 days evaluation period got expired?

The free 30-day demo version of the BenchLink Waveform Builder Pro Software is the fully functional Pro version. After the 30-day trial period the full version of the software will revert to the basic free version. If you choose to continue to utilize the full Pro version, you may purchase a license to retain the Pro version’s full functionality and benefits.

3. What are all supported interfaces available for this software in order to communicate with Keysight instruments?

There are various ways to communicate the software with different Keysight instruments.
Keysight I/O support
National Instruments I/O support
USB, LAN and GPIB ports

4. What are all supported Keysight Waveform Generators?

Please find below the list of all supported waveform generators and oscilloscopes:

  • 33600A Series Trueform waveform generators, 80 & 120 MHz
  • 33500B Series Trueform waveform generators, 20 & 30 MHz
  • 33521A, 33522A, 33210A, 33220A, 33250A function/arbitrary waveform generators
  • 81150A, 81160A, 81180A pulse/function/arbitrary noise generators
  • M8190A arbitrary waveform generator
  • 2000, 3000, and 4000 X-Series InfiniiVision oscilloscopes