이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

[VBA Sample Program] Max Hold VBA

Overview

This sample VBA program provides the Max Hold function on ENA Vector Network Analyzers. The function displays the maximum of any given active measurement simultaneously with the real-time data. The held data is displayed as a memory trace.

Revision Number

Rev.01.00

Supported functions

  • Max Hold function which can be controlled by GUI or controlled remotely via SCPI commands.

How to install and run this file

  • Refer to the operation manual below.
VBA Image

Known issue: There is a compatibility issue between this MaxHold.vba and ENA Intuilink application software. Recommendation is don’t use Intuilink application software with MaxHold.vba.

문서자료 및 다운로드

Max Hold VBA Installer 

프로그램 예제 2010-03-24

Max Hold VBA Operation Manual 

사용자 매뉴얼 2010-03-24

null PDF 428 KB