検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

34972A may freeze when LAN connection is under control after power-up

The first thing to remember is that the 34972A freeze because the user is trying to communicate with the instrument right after power-up. During that time, the instrument is not yet in ready mode. To prevent the problem, please set a delay (approximately 20s or more time until the instrument boot up completely) after power-up before attempting the LAN communication.