検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

How can I order custom configuration for M9485A?

You can order each module/accessory separately as you like. Please refer to below item list and startup guide for detail.

Item list for custom configuration

Base

Model Number Units for 1-chassis config Units for 2-chassis config
M9300A 1 ea 1 ea
M9389A (1EA, F06) 1 ea 1 ea
M9309A (F06) 1 ea 1 ea
M9340A (090) 1 ea 4 ea
M9037A (M08 or M16, WE3 or WE6) 1 ea 1 ea
M9018B or M9019A chassis 1 ea 2 ea
Y9485A (011) 1 ea -
Y9485A (012) - 1 ea
M9022A - 1 ea
Y1202A or Y1203A PCIe cable - 1 ea
Y1214B Air Inlet Kit - 1 ea
M9018-80022 Protective Cover Kit 1 ea 2 ea

Module and Accessory for multiport test set

Model Number (*) Description
M9376A (090) Standard receiver
M9377A (090) Direct Acess Receiver
M9378A (010, 001) Directional Coupler
M9378B (010, 001) Directional Coupler with Bias Tees
Y9485A (001) Divider set to add 4-port receivers
Y9485A (002) Divider set to add 2-port receivers
Y9485A (003) Divider set to add 3-port receivers

(*) The number of items required depends on the configuration. Please refer to M9485A Configuration Guide (5992-0758EN) for details.