検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

PIM Test Solution

Intermodulation distortion testing in passive devices

PIM is a critical parameter in wireless communications systems. The Rflight PIM test system utilizes Keysight power meters and spectrum analyzers In order to test for the intermodulation of passive devices.

  • Can be used for frequency bands: DD800, CDMA800, EGSM900, DCS1800, PCS1900, WCDMA2100, LTE2600 etc
  • Intermodulation distortion testing of passive devices (IMD3, 5, 7, 9, 11)
  • Test port power rate: two channel CW signal, min. +20dBm to max. +48dBm (+53dBm optional)
  • Flexible configuration, for multi-band automatic tests through RF switch matrix controller
  • Periodic calibration through software to ensure high test accuracy
  • Effective heat radiation, high reliability
  • Produces printed test reports
  • Test mode switching: Frequency point, sweep, transmit and reflection tests, all software implemented
  • Uses Keysight power meters and spectrum analyzers