検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9030B PXA Signal Analyzer Upgrades


Most all of the N9030B options that are sold at the time of instrument purchase are also available as an upgrade option.  Upgrade options can vary from a simple license key installation to more complex upgrades that involve installing multiple pieces of hardware.  For each upgrade option it is advised that each row in the table is read and understood.  Before purchasing an upgrade option that contains hardware items, the following steps should be taken:

  1. View the installation note by selecting the Install Note link in the Upgrade Contents cell.
  2. Determine from the installation instructions the complexity of the installation and whether you will perform the upgrade yourself or have a Keysight Service Center perform the installation.
  3. Review the Utilities, Adjustments & Performance Verification Tests section of the installation instructions to see what the required adjustments and performance tests are once the upgrade is installed.
  4. Review the following lists of test equipment requirements for each required adjustment and performance test to further determine whether you have the ability to perform the upgrade yourself or have an Keysight Service Center perform the installation.

If an upgrade option is going to be installed by an Keysight Service Center, additional labor charges may apply. Your Keysight field engineer can provide an all inclusive quote.

All instrument adjustments are automated and require the use of the Keysight Performance Verification & Adjustment Software.

Many hardware upgrades will require the redemption and installation of a license key file (.lic) to activate the option. Once a entitlement certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website

N9030B Internal Hardware Option Upgrades
Option Description Order As eDelivery Upgrade Contents Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By Installation Time
508
513
526
544
550
 
Frequency Range Upgrades Refer to table

 
No
  1. Hardware
  2. License Key

Note:
Does not include internal preamplifier upgrade unless frequency range is being upgraded from 43 or 44 GHz to 50 GHz

A.19.05 Yes, Included in upgrade price Not applicable Refer to table Service Center Only Included in upgrade price
107 Audio Input and Digitizer N9030BU-107 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.20.22  No N9091EM0E, Measuring Receiver Measurement Application  B5X, BBA Service Center Recommended Install=1.0 Hrs
Adjust & Verify=0.5 Hrs
 
ALV Log Video Out

N9030BU-ALV

Yes
  1. Install Note
  2. Entitlement Certificate
None No None None Advanced User3

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

B1X

Analysis Bandwidth Upgrade to 160 MHz N9030BU-B1X No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes

MPB

EP0

Service Center Recommended

Install=1.5 Hrs
Adjust & Verify=5.0 Hrs

Analysis Bandwidth Upgrade from 40 MHz to 160 MHz N9030BU-BU3
 
No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes
  1. B40 must be currently installed
  2. Option MPB required
EP0 Service Center Recommended Install=1.5 Hrs
Adjust & Verify=5.0 Hrs
 
Analysis Bandwidth Upgrade, 85 MHz to 160 MHz N9030BU-BU7 Yes
  1. Install Note
  2. Entitlement Certificate
None

No

  1. B85 must be currently installed
  2. Option MPB required
EP0 - Contact Service Center Recommended Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

B2X

Analysis Bandwidth Upgrade from 25 or 40 MHz to 255 MHz.  Includes option EP0 upgrade.  For microwave instruments N9030BU-B2X No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.71 Yes

MPB, 508 or 513 or 526

EP0, B1X, B85, 503, 544, 550 Service Center Only Install=4.0 Hrs
Adjust & Verify=5.5 Hrs
Analysis Bandwidth Upgrade, 25 MHz or 40 MHz to 255 MHz.  For instruments with option EP0 currently installed.  For microwave instruments N9030BU-BUQ No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.71 Yes MPB, EP0, 508, or 513, or 526 B1X, B85, 503, 544, 550 Service Center Only Install=2.0 Hrs
Adjust & Verify=5.5 Hrs
Analysis Bandwidth Upgrade from 25 or 40 MHz to 255 MHz. Includes option EP0 upgrade. For millimeter instruments N9030BU-BUW No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.19.55 Yes MPB, 544 or 550 EP0, B1X, B85, 503, 508, 513 or 526 Service Center Only Install=4.0 Hrs
Adjust & Verify=5.5 Hrs
 
Analysis Bandwidth Upgrade, 25 MHz or 40 MHz to 255 MHz. For instruments with option EP0 currently installed. For millimeter instruments N9030BU-BUS No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.19.55 Yes MPB, EP0, 544, or 550 B1X, B85, EP1, 503, 508, 513, or 526 Service Center Only Install=2.0 Hrs
Adjust & Verify=5.5 Hrs
 
Analysis Bandwidth Upgrade, 85 or 160 MHz to 255 MHz.  Includes option EP0 upgrade.  For microwave instruments N9030BU-BU8 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.71 Yes

MPB, B85 or B1X, 508 or 513 or 526

EP0, 503, 544, 550 Service Center Only Install =4.5 Hrs
Adjust & Verify=5.5 Hrs
Analysis Bandwidth Upgrade, 85 or 160 MHz to 255 MHz. Includes option EP0 upgrade. For millimeter instruments N9030BU-BUX No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.19.55 Yes MPB, B85 or B1X, 544 or 550 503, 508, 513, or 526 Service Center Only Install =4.5 Hrs
Adjust & Verify=5.5 Hrs
 

B40

40 MHz Analysis Bandwidth N9030BU-B40

 
Yes
  1. Install Note
  2. Entitlement Certificate
None Yes MPB

 

None Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=2.0 Hrs

B5X Analysis Bandwidth Upgrade from 25 or 40 MHz to 510 MHz.  Includes option EP0. For microwave instruments N9030BU-B5X
 
No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.71 Yes

MPB, 508, 513, 526

EP0, B1X, B85, BBA, 503, 544, 550 Service Center Only Install=4.0 Hrs
Adjust & Verify=6.0 Hrs
 
Analysis Bandwidth Upgrade, 25 MHz or 40 MHz to 510 MHz. For instruments with option EP0 currently installed. For microwave instruments  N9030BU-BUR No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.71 Yes MPB, EP0, 508 or 513 or 526
 
B1X, B85, BBA, 503, 544, 550 Service Center Recommended Install=2.0 Hrs
Adjust & Verify=6.0 Hrs
 
Analysis Bandwidth Upgrade from 25 or 40 MHz to 510 MHz. Includes option EP0.
For millimeter instruments
 
N9030BU-BUG No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.19.55 Yes MPB, 544,550 EP0, B1X, B85, BBA, 503, 508, 513, 526 Service Center Only Install=4.5 Hrs
Adjust & Verify=6.0 Hrs
Analysis Bandwidth Upgrade from 25 or 40 MHz to 510 MHz. For instruments with option EP0 currently installed.
For millimeter instruments
 
N9030BU-BUT No 
  1. Hardware 
  2. Install Note
  3. Entitlement Certificate
A.19.55  Yes

EP0, MPB, 544,550

B1X, B85, BBA, 503, 508, 513, 526 Service Center Only Install=2.5 Hrs
Adjust & Verify=6.0 Hrs

 
Analysis Bandwidth Upgrade, 85 or 160 MHz to 510 MHz.  Includes option EP0 upgrade. For microwave instruments N9030BU-BU9
 
No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.71 Yes

MPB, B85 or B1X, 508 or 513 or 526

EP0, BBA, 503, 544, 550 Service Center Only Install=4.5 Hrs
Adjust & Verify=6.0 Hrs
 
 Analysis Bandwidth Upgrade, 85 or 160 MHz to 510 MHz. Includes option EP0 upgrade. For millimeter instruments
 
N9030BU-BUJ No 
  1.  Hardware
  2. Install Note
  3. Entitlement Certificate
 A.19.55  Yes  MPB, B85 or B1X, 544 or 550 EP0, BBA, 503, 508, 513, 526 Service Center Only Install=4.5 Hrs
Adjust & Verify=6.0 Hrs
 
Analysis Bandwidth Upgrade from 255 MHz to 510 MHz. For microwave instruments N9030BU-BUF No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.71 Yes MPB, EP0, B2X, 508 or 513 or 526 B85, BBA, B1X, 503, 544, 550 Service Center Recommended Install=1.0 Hrs
Adjust & Verify=6.0 Hrs
 
Analysis Bandwidth Upgrade from 255 MHz to 510 MHz. For millimeter instruments N9030BU-BUM No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.19.55 Yes MPB, EP0, B2X, 544 or 550 B85, BBA, B1X, 503, 508, 513, or 526 Service Center Recommended Install=2.0 Hrs
Adjust & Verify=6.0 Hrs
 

B85

Analysis Bandwidth Upgrade, 25 or 40 MHz to 85 MHz N9030BU-B85  No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes

MPB

B85, B1X, B1Y, EP0 Service Center Recommended Install=1.5 Hrs
Adjust & Verify=5.0 Hrs
 
BBA Analog I/Q Baseband Inputs N9030BU-BBA No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes Only available on options 503, 508, 513, and 526 Options 544, 550, B5X, 107 Service Center Recommended

Install=3.75 Hrs
Adjust & Verify=1.75 Hrs

C35 APC 3.5 mm Connector N9030BU-C35
 
No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes Only available on option 526, 26.5 GHz frequency range Options 503, 508, 513, 543, 544, 550 Service Center Recommended

Install=1.0 Hr
Adjust & Verify=3.0 Hrs

CR3 Connector Rear, 2nd I.F. Output N9030BU-CR3
 
Yes
  1. Install Note
  2. Entitlement Certificate
None No None None Advanced User3

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

CRP Connector Rear, Arbitrary I.F. Output N9030BU-CRP Yes
  1. Install Note
  2. Entitlement Certificate
None No None None Advanced User3

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

DP4 Digital Processor, 4 GB Capture Memory
(Instruments with B85 or B1X)
N9030BU-DP4 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.55 Yes
  1. B85 or B1X or B2X
  2. Serial prefixes
  1. Instruments without option B85, B1X, B2X
  2. Serial prefixes ≥MY/SG/US5608
Service Center Recommended Install=1.0 Hrs.
Adjust & Verify=0.0 Hrs.
DUA Duplex IF RTSA N9030BU-DUA Yes
  1. Install Note
  2. Entitlement Certificate
A.19.28 No

Option B5X, RT1 or RT2

Option B85 or B1X or EP1 or BBA

User

Install=0.5 Hrs.
Adjust & Verify=0.0 Hrs.

EA3 Electronic Attenuator, 3.6 GHz N9030BU-EA3 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None None Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=2.5 Hrs

EDP Enhanced Display Package N9030BU-EDP
 
Yes
  1. Install Note
  2. Entitlement Certificate
None No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

EMC Basic EMC Functionality N9030BU-EMC Yes
  1. Install Note
  2. Entitlement Certificate
None No None None User

Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

EP0 Enhanced Phase Noise N9030BU-EP0
 
No
  1. Hardware
  2. Install Note
  3. License Key
TBD Yes
  1. Must remove option EP1 hardware
  2. MPB or LNP
EP1, B1X, B85, 503, 544, 550 Factory Only Install=2.0 Hrs
Adjust & Verify=15.0 Hrs
ESC External Source Control Feature N9030BU-ESC No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
EXM External Mixing N9030BU-EXM
 
No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes

None

None

 

Service Center Recommended

Install=1.0 Hr
Adjust & Verify=1.5 Hrs

FP2 Fast Power, up to 40 MHz Bandwidth N9030BU-FP2 Yes
  1. Install Note
  2. Entitlement Certificate
None No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs 
FS2 Enhanced Fast Sweep Speed N9030BU-FS2 Yes
  1. Install Note
  2. Entitlement Certificate
A.18.24 No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
FT1 Frequency Mask Trigger, basic detection N9030BU-FT1 Yes
  1. Install Note
  2. Entitlement Certificate
None No B85, B1X, B2X, or B5X None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
FT2 Frequency Mask Trigger, optimum detection N9030BU-FT2 Yes
  1. Install Note
  2. Entitlement Certificate
None No B85, B1X, B2X, or B5X None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
LNP Low Noise Path (Refer to Additional Requirements) N9030BU-LNP No
  1. Install Note
  2. Entitlement Certificate
None Yes MPB must be currently installed
Note: See also option HL1 and HL2
Option 503 Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=1.5 Hrs

Low Noise Path and Microwave Preselector Bypass (PXA's <26.5 GHz) N9030BU-HL1 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes
  1. Only order if LNP and MPB are not currently installed
  2. Options 508, 513, 526
Options LNP, MPB, 503, 544, 550 Service Center Recommended Install=3.0 Hrs
Adjust & Verify=9.0 Hrs
 
Microwave Preselector Bypass and Low Noise Path (PXA's >26.5 GHz) N9030BU-HL2 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes
  1. Only order if option LNP and MPB are not currently installed.
  2. Options 544, 550
Option LNP, MPB, 503, 508, 513, 526 Service Center Recommended Install=2.5 Hrs
Adjust & Verify=13.0 Hrs
 
MPB MPB Microwave Preselector Bypass (Refer to Additional Requirements) N9030BU-MPB No
  1. Install Note
  2. Entitlement Certificate
None Yes LNP must be currently installed
Note: See option HL1 and HL2
Option 503 Service Center Recommended3 Install=0.5 Hrs
Adjust & Verify=1.5 Hrs
Low Noise Path and Microwave Preselector Bypass (PXA's <26.5 GHz) N9030BU-HL1 No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate 
None Yes
  1. Only order if LNP and MPB are not currently installed
  2. Options 508, 513, 526 
Options LNP, MPB, 503, 544, 550 Service Center Only Install=3.0 Hrs
Adjust & Verify=5.0 Hrs
 
Microwave Preselector Bypass and Low Noise Path (PXA's >26.5 GHz) N9030BU-HL2
 
No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
None Yes
  1. Only order if option LNP and MPB are not currently installed.
  2. Options 544, 550
Option LNP, MPB, 503, 508, 513, 526 Service Center Only Install=3.0 Hrs
Adjust & Verify=6.0 Hrs
P03 Preamplifier, 3.6 GHz N9030BU-P03 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None Options P08, P13, P26 Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=3.0 Hrs

P08 Preamplifier, 8.4 GHz N9030BU-P03 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None Options P13, P26, 503 Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=3.5 Hrs

P13 Preamplifier, 13.6 GHz N9030BU-P13 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None Options P26, 503, 508 Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=4.0 Hrs

P26 Preamplifier, 26.5 GHz N9030BU-P26 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes None Options 503, 508, 513 Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=4.5 Hrs

P44 Preamplifier, 44 GHz (Use with Option 544 only) N9030BU-P44 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes Option 544 Options 503, 508, 513, 526, 550 Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=4.0 Hrs

P50 Preamplifier, 50 GHz (Use with Option 550 only) N9030BU-P50 Yes
  1. Install Note
  2. Entitlement Certificate
None Yes Option 550 Options 503, 508, 513, 526, 544 Service Center Recommended3

Install=0.5 Hrs
Adjust & Verify=4.0 Hrs

RBE Resolution Bandwidth Extended N9030BU-RBE Yes
  1. Install Note
  2. Entitlement Certificate
A.19.28 No Option B85, B1X, B2X, or B5X None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs

RT1

Real-time Spectrum Analysis up to maximum available bandwidth

-Basic Detection

N9030BU-RT1

Yes
  1. Install Note
  2. Entitlement Certificate
None No
  1. Option B85, B1A, B1X, B2X or B5X
  2. Option MPB
None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
RT2

Real-time Spectrum Analysis up to maximum available bandwidth

-Optimum Detection

N9030BU-RT2 Yes
  1. Install Note
  2. Entitlement Certificate
None No
  1. Option B85, B1A, B1X, B2X, or B5X
  2. Option MPB
None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
RTS Real Time I/Q Data Streaming N9030BU-RTS No
  1. Hardware
  2. Install Note
  3. Entitlement Certificate
A.17.55 No B85 or B1X or B2X and RT1 or RT2 None Service Center Recommended3 Install=1.5 Hrs
Adjust & Verify=0.0 Hrs
SF1 Security Feature, Exclude Launching Programs N9030BU-SF1 Yes
  1. Install Note
  2. Entitlement Certificate
None No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
SF2 Security Feature, Prohibit Saving Results within Analyzer Applications N9030BU-SF2 No
  1. Install Note
  2. Entitlement Certificate
None No None None User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
SSD Windows Embedded Standard 7 Solid State Drive ⇒MUST READ N9030BU-SSD No
  1. Hardware
  2. Install Note
  3. Software
None No2 None None Advanced User

Install=1.0 Hr
Adjust & Verify=0.0 Hrs

TDS Time Domain Scan N9030BU-TDS Yes
  1. Install Note
  2. Entitlement Certificate
A.19.05 No N6141C, EMI Measurement Application Windows XP User Install=0.5 Hrs
Adjust & Verify=0.0 Hrs
W10 Windows 10 Solid State Drive ⇒MUST READ N9030BU-SS1 No
  1. Hardware
  2. Install Note
  3. Software
None No2 PC6 None Advanced User Install=1.0 Hrs
Adjust & Verify=0.0 Hrs
 
YAV Screen Video, Log Video, Lin Video N9030BU-YAV Yes
  1. Install Note
  2. Entitlement Certificate
None No None None Advanced User3

Install=0.5 Hrs
Adjust & Verify=0.5 Hrs

Option Description Order As eDelivery Upgrade Contents Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By Installation Time

1 While the completion of the recommended adjustments and verification tests for a given option upgrade does verify the functionality of the option, it does not guarantee that the entire instrument meets all published specifications. A full instrument calibration is the only way to guarantee that all instrument specifications are being met.
2 The instrument calibration data file MUST be transferred in order for the analyzer to meet specifications. If the cal file is not transferred all adjustments and verification tests must be performed. Refer to the Installation Note in the above table for details
3 Upgrade can be performed by the User without any performance verification required if the instrument being upgraded is still within it's original factory calibration cycle and no major repairs or adjustments have been performed on it. See the upgrade installation note for more details.

N9030B External Hardware Option Upgrades
Option Description Order As eDelivery Upgrade Contents Minimum Firmware Adjustments Required1 Additional Requirements Incompatible With Installed By Installation Time
1CM113A Rackmount Kit (Rack Flanges only) 1CM113A
 
No
  1. Hardware
  2. Install Note
None None None 1CN103A, 1CP105A User

Install=0.5 Hrs

1CN103A

Rackmount Front Handle Kit

1CN103A No
  1. Hardware
  2. Install Note
None None None 1CM113A, 1CP105A User

Install=0.5 Hrs

1CP105A Rackmount Kit with Handles 1CP105A No
  1. Hardware
  2. Install Note
None None None 1CM113A, 1CN103A User

Install=0.5 Hrs

1CR014A Rack Slide Kit 1CR014A No
  1. Hardware
  2. Install Note
None None None None User Install=1.0 Hr
1DVR001A USB DVD-ROM/CD-R/RW Drive 1DVR001A or 0950-5369 No
  1. Hardware
None None None None Not applicable Not applicable
1KBD001A USB Keyboard - Compact 1KBD001A or 0960-2929 No
  1. Hardware
None None None None Not applicable Not applicable
MLP001A Minimum Loss Pad, 50 to 75 Ohms MLP001A or 0955-1020 No
  1. Hardware
None None None None Not applicable Not applicable
1MSE001A USB Mouse

1MSE001A or 0960-3250

No
  1. Hardware
None None None None Not applicable Not applicable

Instrument Software

Instrument Software Update:

The software update package for the X-Series Signal Analyzers contains the spectrum analyzer measurement application, all the advanced measurement application software, and all other updates required by the individual measurement assemblies inside the instrument.

Keysight recommends updating the instrument software version whenever an internal hardware upgrade or measurement application is installed into the analyzer.

The latest revision of the instrument software installer can be found at:

Measurement Applications:

To see the complete list of software measurement applications available for the N9030A Signal Analyzer see:

Measurement Applications require the redemption and installation of a license key file (.lic). Measurement application upgrades are meant to be performed by the end user customer, and no adjustments or performance verification tests are required.

In order to redeem a license key, the end user customer must have a valid redemption certificate and then go to the Keysight Software License Redemption Website

Available Accessories:

 

 

 

 

 

 

 

 

 

 

 

 

 

 

ドキュメントおよびダウンロード

スペクトラム/シグナル・アナライザのアップグレード方法 
スペクトラム/シグナル・アナライザをアップグレードさせる為の追加情報をご覧頂けます。

FAQ 2014-12-18