検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Articulated Robotic Near-Field Electromagnetic Scanning System

Achieve cost-effective, flexible near-field scanning of pcbs, sub-systems and systems, with correlation to far field measurements

The EM-ISight system can be connected to a range of Keysight spectrum analyzers, receivers and wireless communications test sets for advanced measurement performance and system customization. When used with Keysight RF test instrumentation the APREL EM-ISight system is a cost-effective, flexible and rapid approach to near-field scanning of pcb’s, sub-systems and systems.

  • Single probe, articulated robotic arm electromagnetic scanning system
  • Captures near-field data from pcbs, sub-systems and systems
  • Probes available for measurements from 10kHz to 40 GHz
  • Data in 2, 3 and 4 dimensions, easily exported for analysis
  • Options for DUT sizes of 300mm/550mm/1,000mm
  • Used with Keysight spectrum analyzers, receivers and wireless communications test sets
  • Achieve cost-effective, flexible and fast near-field electromagnetic scanning, correlated to far field measurements
  • Request more information and Keysight’s partner, APREL, will contact you to discuss your requirements in more detail.

ドキュメントおよびダウンロード

Articulated Robotic Near-Field Electromagnetic Scanning System 
Articulated Robotic Near-Field Electromagnetic Scanning System.

ブローシャ 2014-08-04

null PDF 402 KB