検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Can I save the image of Meter or Logger mode to the internal memory of my U1602A/U1604A Handheld Oscilloscope?

No, you cannot save your Meter or Logger data to neither the internal memory nor the USB Flash Memory (for option-001) of your U1602A/U1604A Handheld Oscilloscope. The Save/Recall function offered under Scope measurement mode is not available for the Meter or Logger measurement mode.

The Save/Recall function of the U1600A Series Handheld Oscilloscopes is meant for the user to store the visible acquisition waveform at the scope measurement to be recalled later for comparison.

The free PCLink application software that comes together with the handheld oscilloscope upon purchase allows you to save the datalogging value at the Logger measurement mode via USB interface between the unit and PC.