Infiniium Oscilloscope Software
This software is designed to run only on the Keysight Infiniium 9000 Series, S-Series, 90000A Series, 90000 X-Series, V-Series, 90000 Q-Series, and Z-Series oscilloscope acquisition system.
Latest Infiniium Software
-
Determine your Windows OS version by checking Computer > Properties, or downloading and running Infiniium OS Check.
Then install one of the following:- Infiniium 6.20 System Software for Windows 10, Windows 7 (Version 06.20.00701) - For Infiniium 9000 Series, S-Series, 90000A Series, 90000 X-Series, 90000 Q-Series, and Z-Series oscilloscope system software.
- Infiniium 4.60 System Software for Windows 7 (Version 04.60.0024) - For Infiniium 9000 Series, 90000A Series, 90000 X-Series, and 90000 Q-Series oscilloscope system software.
-
Infiniium 4.20 System Software for Windows XP (Version 04.20.0017) - For Infiniium 9000 Series, 90000A Series, 90000 X-Series, and 90000 Q-Series oscilloscope system software.
- NOTE: Installing these packages may require multiple shut-downs and/or reboots.
- If prompted to install a required prerequisite, see "Infiniium Resources" below.
- Infiniium Oscilloscope Software Release Notes (Version 06.20.00701)
- Infiniium Oscilloscope Manuals and Online Help (Version 06.20.00701)
Infiniium Resources
- If prompted to install the latest version of the Keysight IO Libraries, see www.keysight.com/find/iosuite
- If prompted, install MATLAB Runtime R2016b (9.1)
- If prompted, install MATLAB Component Runtime 7.5
- If prompted, install MATLAB Compiler Runtime 7.15
- For new images, install the Infiniium TouchScreen driver software from: InfTouchScreen641.exe
- If UltraVNC is not installed on your oscilloscope for enabling Web Control:
System Recovery Process
If you are working with a hard-drive replacement kit or have re-imaged your hard-drive, follow these instructions. (On Windows 7 systems, Internet Explorer can be accessed by typing "iexplore" in Start > Search)
- Run the InfiniiumFrameClass.exe to set your frame type. On Windows 10 systems, this EXE file is located at C:\Keysight\Util\InfiniiumFrameClass.exe. On Windows 7 systems, download, unzip, and run the EXE from: InfiniiumFrameClass.zip (If the EXE fails, install: Microsoft Visual C++ 2008 Redistributable)
- Install the Latest Infiniium Software as described above.
- On 9000 Series, 90000 Series, 90000 X-Series, or 90000 Q-Series oscilloscopes only (not S-Series, V-Series, or Z-Series oscilloscopes), run Start > All Programs > Microchip TSHARC Control Panel and perform a 9-point TouchScreen calibration. If this application is not installed, see Infiniium Resources above.
- Calibrate your oscilloscope or restore previously saved calibration files.
-
When your machine is completely configured and calibrated, create a Recovery Partition:
- On Windows XP, click the desktop shortcut "Run AMC Finalize".
- On Windows 10 or Windows 7, click the desktop shortcut "Create Infiniium Recovery".
Infiniium Upgrade from Windows XP to Windows 7
Infiniium 9000 Series, 90000A Series, and 90000 X-Series oscilloscopes with the M890 motherboard can be upgraded to the Windows 7 operating system. See:
- Data sheet: N2753A and N2754A Windows XP to Windows 7 Upgrade Kits
- Web: N2753A Upgrade Kit: Windows XP to Windows 7 OS for Infiniium 9000 90000 and 90000-X Series Oscilloscopes
- Web: N2754A Upgrade Kit - Infiniium Motherboard and Windows 7 OS
- Upgrade instructions: N2753A Windows XP to Windows 7 Upgrade Instructions