Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

How do I know what upgrade option to order to get Option CRP on my EXA or MXA?

On the EXA or MXA signal analyzer, press System, Show, Hardware.  Refer to the row for the Front End Controller and note the Hw Id entry.

If the Hw Id of the Front End Controller is either 41 or 75, order N9010AK-CRP or N9020AK-CRP, as appropriate.  The necessary hardware is already installed.  The kit includes a license key entitlement certificate and installation instructions.

If the Hw Id of the Front End Controller is not either 41 or 75, order N9010AK-HL3 or N9020AK-HL3, as appropriate.  The necessary hardware is not installed.  The kit includes the necessary hardware, license key entitlement for both Options CR3 and CRP, and installation instructions.

Further details regarding each of these kits are as follows:

Option Description Order As eDelivery Installation
Note
Upgrade
Content
Minimum
Firmware
Adjustments
Required1
Additional
Requirements
Incompatible
With
Installed
By
Installation
Time
CRP Connector Rear, Arbitrary IF Output N9010AK-CRP
Pricing
Yes Available License Key A.07.00 No Front End Controller with Hw Id of 41 or 75
MUST READ
None Advanced User Install=0.5 Hrs
Adjust & Verify=0.5 Hrs
Connector Rear, 2nd I.F. and Arbitrary IF Outputs N9010AK-HL3
Pricing
No Available Hardware, License Key A.10.05 (Supports N9020-60172 Front End Controller) Yes None Front End Controller with Hw Id of 41 or 75
MUST READ
Service Center Recommended Install=2.0 Hrs
Adjust & Verify=8.0 Hrs

1 While the completion of the recommended adjustments and performance tests for a given option upgrade does verify the functionality of the option, it does not guarantee that the entire instrument meets all published specifications.  A full instrument calibration is on the only way to guarantee that all instrument specifications are being met