Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

How do I know what upgrade options to order to get Option CR3 on my EXA or MXA?

 

Rear Panel I.F. Output Details (EXA/MXA)
Desired Option1 Required Options2 Options Not Installed3 Upgrade Product Notes
N9010A-CR3 or N9020A-CR3 n/a CRP or DP2 or B40 or MPB or 532 or 544

N9010AK-HL3 or N9020AK-HL3

Adds options CR3 and CRP
N9010A-CR3 or N9020A-CR3 CRP or DP2 or B40 or MPB or 532 or 544   N9010AK-CR3 or N9020AK-CR3 License key only

Note:  The main contents of the HL3 upgrade kit includes a new Front End Controller board.

1Press [System], {Show}, {System} on the analyzer and verify the Desired Option does not appear in the show system.

2Press [System], {Show}, {System} on the analyzer and verify the "Required Options" appear in the show system in order for the Upgrade Product to be valid. Other options may also appear.

3Press [System], {Show}, {System} on the analyzer and verify options in this column do not appear in the show system for the Upgrade Product to be valid.