Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Can the 346C-K01 be used below 1GHz?

The 346C-K01 is calibrated from 1 GHz to 50 GHz. It is not calibrated or characterized below 1GHz. If additional calibration points or calibration below 1 GHz are required contact National Physics Laboratory 

Learn more about 346 Noise Source Family