Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8267D PSG Vector Signal Generator Upgrades

Upgrade Logo

Most of the E8267D PSG Vector Signal Generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Some performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to get installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to a Keysight Service Center.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the PSG Firmware Upgrade Center.

Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By - Installation Time
003 Digital output connectivity with N5102A E8267DK-003 Yes None License key  ≥ C.04.01 None None None Customer - 0.5 Hrs
004 Digital input connectivity with N5102A E8267DK-004 Yes None License key ≥ C.04.01 None None None Customer - 0.5 Hrs 
005 Internal Hard Drive (6 GB) E8267D-005 No None Hardware, License key ≥ C.05.22 Verify proper installation Serial Prefix < US/MY 4829 Serial Prefix ≥ US/MY 4829 Customer - 0.5 Hrs
007 Fully synthesized analog frequency and power ramp sweep E8267DK-007 Yes None License key ≥ C.04.01 None None None Customer - 0.5 Hrs 
009 Removable flash memory (8 GB) E8267DK-009 No Available Hardware, License key ≥ C.05.22 Verify proper installation Serial Prefix ≥ US/MY 4829  Serial Prefix < US/MY 4829 Customer - 0.5 Hrs 
015 Wideband external I/Q inputs E8267DK-015 Yes None License key ≥ C.04.94 None Serial Prefix < US/MY 4722 Serial Prefix ≥ US/MY 4722 Customer - 0.5 Hrs 
016 Wideband external I/Q inputs E8267DK-016 Yes None License key ≥ C.04.94 None Serial Prefix ≥ US/MY 4722 Serial Prefix < US/MY 4722 Customer - 0.5 Hrs 
403 Calibrated noise, AWGN E8267DK-403 Yes None License key   ≥ C.04.01 None 602 None Customer - 0.5 Hrs  
409 Global positioning system (GPS) personality E8267DK-409 Yes None License key ≥ C.04.01 None 001, 002, 601 or 602

Recommended 009 to store large scenario files
None Customer - 0.5 Hrs
423 Scenario generator for MS-GPS E8267DK-423  Yes None License key  ≥ C.05.71 None 602, 409

Recommended 009 to store large scenario files 
None Customer - 0.5 Hrs
513-544 Frequency range options Only available at time of instrument purchse Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
602 Internal baseband generator, 64 MSa memory E8267DK-602 No Available Hardware, License key ≥ C.04.71 Verification test1 None None Customer - 2.0 Hrs 
1ED Type-N (f) RF output connector E8267DK-1ED No Available Hardware, License key None Verification test1 520 31.8 GHz or 44 GHz models Customer - 1.0 Hrs
1EH Improved harmonics below 2 GHz E8267DK-1EH No Available Hardware, License key   ≥ C.04.02 Verification test1 Serial Prefix < US/MY 5042 Serial Prefix ≥ US/MY 5042 Customer - 2.0 Hrs
2EH Improved harmonics below 2 GHz E8267DK-2EH Yes None License key ≥ C.06.10 None Serial Prefix ≥ US/MY 5042 Serial Prefix < US/MY 5042 Customer - 0.5 Hrs
3EU Add 5 to 7 dB more output power < 3.2 GHz E8267DK-3EU No None Not applicable ≥ C.06.10 Not applicable Serial prefix ≥ 4805 and < 50422

1. Serial Prefix < 4805

or

2. Serial Prefix  ≥ 5042

or

3. Option H18

Factory installation only
R2C Core Instrument Firware Enhancements

E8267DK-R2C

Information on what R2C provides

Yes None License key ≥ C.06.10 None None None Customer - 0.5 Hrs
SP1 Kit to provide Signal Studio for Jitter Injection connectivity E8267DK-SP1 Yes None License key ≥ C.04.01 None None None Customer - 0.5 Hrs
UNT AM, FM, phase modulation, and LF output E8267DK-UNT Yes None License key ≥ C.04.71 None None None Customer - 0.5 Hrs 
UNU Pulse modulation E8267DK-UNU Yes None License key ≥ C.04.01 None None UNW Customer - 0.5 Hrs 
UNW Narrow pulse modulation E8267DK-UNW No Available Hardware, License key ≥ C.04.01 Verification test1 Serial Prefix < US/MY 5042 H18 Customer - 4.0 Hrs 
2NW Narrow pulse modulation E8267DK-2NW Yes None License key ≥ C.06.10 None Serial Prefix ≥ US/MY 5042 Serial Prefix < US/MY 5042 Customer - 0.5 Hrs
UNX Ultra low phase noise performance

E8267DK-UNX

(E8251-60417 for serial prefix < US/MY4805)

(E8251-60980 for serial prefix ≥ US/MY4805)

No Available Hardware, License key   ≥ C.04.23 Verification test1 None None Customer - 2.0 Hrs 
UNY Enhanced Ultra Low Phase Noise

E8267DK-UNY

No None Hardware, License key ≥ C.06.10 Verification test1 Serial Prefix ≥ US/MY/SG 5042 Serial Prefix < US/MY/SG 5042 Service Center installation only

 

E8267D Accessories
Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By - Installation Time
1CM Rack mount kit E8267D-1CM No None Hardware None None None 1CN, 1CP Customer - 1.0 Hrs
1CN Front handle kit 1CN003 No None Hardware None None None 1CM, 1CP Customer - 1.0 Hrs
1CP Rack mount and front handle kit E8267D-1CP No None Hardware None None None 1CM, 1CN Customer - 1.0 Hrs
ABA Printed copy of the English documentation set E8267D-ABA No None Documentation set None None None None Not applicable
CD1 CD-ROM containing the English documentation set E8267D-CD1 No None CD-ROM None None None None Not applicable

1. Post repair verification test may require one or more of the following equipment: power meter, power sensor, spectrum analyzer and frequency counter. Verification test time included in repair time estimation.

2. Requires an “additional” factory calibration charge (E8267DK-700).


 

Documents & Downloads

Signal Source Upgrade Center 
Information to perform a Signal Source upgrade.

FAQ 2018-05-30

Signal Generator Firmware Update Center 
Download signal generator firmware, release notes, upgrade guide and FAQs.

FAQ 2018-04-16