IntuiLink and BenchVue Supported Instruments
Note: Most IntuiLink software is only supported up through Windows XP; for newer operating systems use BenchVue where supported.
Supported Instruments | BenchVue | IntuiLink | |
---|---|---|---|
Digital Multimeters | 34401A, 34405A, 34410A, 34411A, 34450A, 34460A, 34461A, 34465A, 34470A | Recommended | Some Models |
L4411A, 34420A | No | Available | |
Function Generators | 33210A, 33220A, 33250A, 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521A, 33521B, 33522A, 33522B, 33611A, 33612A, 33621A, 33622A | Recommended | Available |
DC Power Supplies | E3631A, E3632A, E3633A, E3634A, E3646A, E3647A, E3648A, E3649A | Recommended | Available |
N6700A, N6700B, N6701A, N6702A, N6705A, N6705B | Recommended | No | |
66309B, 66309D, 66311B, 66311D, 66312A, 66319B, 66319D, 66321B, 66321D, 66332A | No | Available | |
N6950A, N6951A, N6952A, N6953A, N6954A, N6970A, N6971A, N6972A, N6973A, N6974A, N6976A, N6977A, N7950A, N7951A, N7952A, N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7976A, N7977A | Recommended | No | |
Spectrum and Signal Analyzers |
X-Series N9040B UXA, N9030A PXA, N9020A MXA, N9010A EXA, N9000A CXA |
Recommended | No |
BSA N9320B, N9322C |
Recommended | No | |
PSA E4440A, E4443A, E4444A, E4445A, E4446A, E4447A, E4448A |
Recommended | Available | |
ESA-E E4402B, E4404B, E4405B, E4407B |
Recommended | Available | |
ESA-L E4403B, E4411B, E4408B |
Recommended | Available | |
EMC E7401A, E7402A, E7403A, E7404A, E7405A |
No | Available | |
Oscilloscopes |
MSO/DSO
InfiniiVision 2000 X-Series |
Recommended | Some Models |
DCA 86100A |
|||
No | Available | ||
Power Meters | E4418B, E4419B | No | Available |
Power Sensors | U2021XA, U2022XA,U2041XA, U2042XA, U2043XA, U2044XA, U2049XA LAN | Recommended | No |
Data Acquisition Hardware | 34970A, 34972A | Recommended | 34970A only |
34980A | No | Available | |
Network Analyzers |
ENA E5061A, E5062A, E5070A, E5070B, E5071A, E5071B, E5071C, E5080A |
E5080A Only | Most Models |
VNA 8712ES, 8712ET, 8714ES, 8714ET, 8719D, 8719ES, 8719ET, 8720D, 8720ES, 8720ET, 8722D, 8722ES, 8722ET, 8753D, 8753E, 8753ES, 8753ET |
No | Available | |
PNA E8356A, E8357A, E8358A |
No | Available | |
FieldFox N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A |
No | No | |
Frequency Counters | 53131A, 53132A, 53181A | No | Available |
Signal Generators | E4400B, E4420B, E4421B, E4422B, E4423B, E4424B, E4425B, E4426B, E4430B, E4431B, E4432B, E4433B, E4434B, E4435B, E4436B, E4437B, E4428C, E4438C, E8241A, E8244A, E8247C, E8257C, E8257D, E8251A, E8254A, E8267C, E8267D | No | Available |
Impedance Analyzers | 4294A, 4395A, 4396A | No | Available |
Pulse Function Arbitrary Noise Generator | 81150A | No | Available |