Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Can I use the 11683A range calibrator for the performance test of P-Series Power Meter?

The P-Series meters don't actually need a range calibrator.They have a built in range calibrator that allows the peak and average paths to be verified without the need for any external equipment. All you need to do is send a command using one of the I/O interfaces available to start the internal test, wait for it to finish, send a query to get the worst-case linearity value, and then compare it to the spec.

The detailed procedure will be included on the service and performance verification test documentation, when available.