Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7609C Signal Studio for GNSS 2019 Online Documentation (.chm file)

If you are unable to view help files downloaded from the Keysight website.

In September 2005, Microsoft released a security patch for Windows operating systems that protects PCs from the threat of malicious code that could reside in compiled HTML help files (*.chm files). When a *.chm file is downloaded to a PC that has the patch installed, the file opens with one of the following error messages displayed:

  • Action canceled
  • The page cannot be displayed


Workaround: After downloading the file to your PC, open it from the location it was saved and a security warning appears. To view the help system, clear the checkmark from the "Always ask before opening this file" check box. The help system can now be viewed from the PC. Alternatively, right-click the file you want to open, click Properties and then click Unblock.

Note: No workaround exists for viewing *.chm files remotely. You must first download the file to your PC and then use the workaround described above.

Documents & Downloads

N7609C Online Documentation (.chm file) 

Help File 2019-08-23

null FILE 4.93 MB