Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Are the N2276A and N2276B multiplexers compatible with the 3499B mainframe?

The N2276A and N2276B are not compatible with the 3499B. The 3499B is a two-slot controller. The N2276A and N2276B require three slots.

When using the N2276A or N2276B utilize either the 3499A (5 slot) or 3499C (9/14) slot mainframes.