Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Can I use the electrical Infiniimax probes (1130A/31A/32A/34A) with the 86100 DCA modules?

Yes, the N1022A/B probe adapter allows the Infiniimax probes (1130A/31A/32A/34A) to be used with the 86100 DCA modules. The N1022A/B adapter has a ruggedized 3.5 mm output connector, which connects to any DCA module with a 3.5 mm input connector (e.g. 86112A, 54754A, 86105B/C, etc). For DCA modules with 2.4 mm input connectors (e.g. 86117A), order a 85130-60010 (2.4 to 3.5 mm ruggedized adapter).

The N1022A/B adapter is powered by connecting it to the built-in probe power connector available on some DCA modules (e.g. 86112A, 54754A, etc), or to an external probe power supply. On modules that do not have a built-in probe power connector (e.g. 86117A, 86105B/C), use an 1143A external power supply. It is recommended to order option 001 on the 1143A, which provides a 5-foot power extension cable (01143-61602). The 1143A power supply can power two probes.

Probe Power port on front panel of DCA plug-in modules

Probe Power port on front panel of DCA plug-in modules

The final accessory which is recommended for use with the Infiniimax Probes (1130A/31A/32A/34A) is the E2655A Calibration/Deskew Fixture. This adapter connects to the BNC CAL output on the 86100C mainframe and provides a surface to calibrate the probe browser. Typical configurations for the Infiniimax Probes are provided below:

 

Model Description Quantity
1134A 7 GHz Probe Amp 1
E2669A Diff Connectivity Kit 1
N1022A/B Probe Adapter 1
E2655A Calibration/Deskew Fixture 1

 

Model Description Quantity
1134A 7 GHz Probe Amp 1
E2669A Diff Connectivity Kit 1
N1022A/B Probe Adapter 1
1143A Probe Power Supply 1
opt. 001 5-foot Power Ext Cable 1
E2655A Calibration/Deskew Fixture 1

 

Typical 1134A Configuration for 86117A
Model Description Quantity
1134A 7 GHz Probe Amp 1
E2669A Diff Connectivity Kit  1
N1022A/B Probe Adapter 1
85130-60010 2.4 to 3.5 mm Adapter 1
1143A Probe Power Supply 1
opt. 001 5-foot Power Ext Cable 1
E2665A Calibration/Deskew Fixture 1