Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

How can I set up a multi-module configuration of M980xA?

The multi-module configuration requires Y1730A Interconnect cables for multiport configuration of M980xA PXI VNA. See the configuration guide and the documentation below. Some setup examples in 3D image are also available. Download eDrawing viewer at http://www.edrawingsviewer.com/  to view the 3D images.

Documents & Downloads

M980xA PXIe VNA Multi-Module Installation Guide 
Y1730A is available as a cable kit. The installation procedure is described in documentation in the link.

FAQ 2019-10-10

null PDF 4.65 MB
3D image for 34 ports -17 x 2 Port VNAs in one chassis, Two divider case / 2-b 
3D image for 34 ports -17 x 2 Port VNAs in one chassis, Two divider case / 2-b. Download eDrawing viewer at http://www.edrawingsviewer.com/ to view the 3D images.

FAQ 2019-02-01

null ZIP 5.25 MB
3D image for 66 ports –11 x 6 port VNAs in two chassis 
3D image for 66 ports –11 x 6 port VNAs in two chassis. Download eDrawing viewer at http://www.edrawingsviewer.com/ to view the 3D images.

FAQ 2019-02-01

null ZIP 5.40 MB
M980xA Series PXIe VNA Configuration Guide 
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight M980xA Series PXIe VNA.

FAQ 2019-03-20

null PDF 4.48 MB