Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Are there VNA setup files for the HDMI 2.1 category 3 connector?

Yes, there are setup files for the E5071C ENA vector network analyzer and the PXI vector network analyzers. See the downloads below.

For more information about coaxial connectors, please visit Keysight Adapters and Connectors.

Documents & Downloads

HDMI 2.1 Category 3 Connector Setup File for E5071C ENA Vector Network Analyzer 
This setup file is for the HDMI 2.1 category 3 connector and the E5071C ENA vector network analyzer.

Misc Downloads Page 2018-05-29

null ZIP 58 KB
HDMI 2.1 Category 3 Connector Setup File for PXI Vector Network Analyzers 
This setup file is for the HDMI 2.1 category 3 connector and PXI vector network analyzers.

Misc Downloads Page 2018-11-08

null ZIP 11 KB