Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Keysight Translator for QDART Test

Keysight Translator is a standalone software working with VXT/EXM/PXA+MXG firmware. To support QDART test, user should install:

  1. Keysight Translator framework v2.1.1.0
  2. Translator module libraries including

          a. QCTranslatorModule.dll

          b. Platform.Engine.dll

          c. Platform.ExtInstrument.dll

Version Description Release Date
1.0.26.19 Translator for UXM/EXM 5G Cellular test  2019-09-03
1.0.22.50 Translator for VXT/MXG/PXA 802.11a/b/g/n/ac/ax SISO and MIMO Test  2018-01-12
1.0.15.424 Translator for VXT/MXG/PXA 802.11a/b/g/n/ac SISO and MIMO Test  2017-03-08
1.0.15.402 Translator for VXT WLAN 802.11a/b/g/n/ac test.
VXT firmware should be or newer than M.18.34
 2016-11-23
1.0.14.0 Translator for EXM Cellular test  2016-11-23
1.0.13.109 Translator for MXG-B/PXA-A WLAN 802.11a/b/g/n/ac SISO test  2016-11-23