Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

8960 Series 10 Software

The 8960 wireless technology test and lab applications can be found here. You may proceed to download software without a license key. However, a valid license is required to fully complete your software installation after the download. If a previously licensed version of the test or lab application you are installing already exists in your test set, it is NOT necessary to download another license file. Instructions for retrieving the license are included in the HELP files of the 8960 file utility, available after the installation.

Current 8960 Software
  Lab Apps Test Apps
GSM/GPRS E6701K E1968A
cdma2000® E6702G E1962B
W-CDMA E6703J E1963A
1xEV-DO E6706G E1966A
E1976A
TD-SCDMA E1969A E1969A
Fast Switching E6785J

E1987A

E6962B UMA/GAN Application
E6584A Wireless Protocol Advisor Software
E6965A Location Server Emulator Software

Previous Releases
  Lab Apps Test Apps
GSM/GPRS

E6701I
E6701J

E1968A
cdma2000 E6702E
E6702F
E1962B
W-CDMA E6703H
E6703I
E1963A
1xEV-DO E6706E
E6706F
E1966A
E1976A
Fast Switching E6785H
E6785I
E1987A

cdma2000® is a US registered certification mark of the Telecommunications Industry Association.

Documents & Downloads

8960 Test and Lab Application - Annual Contract Subscription 
This page provides a single source of test and lab application software downloads for those on the Annual Contract for the 8960 test set (E6720A). If you’re not yet on the Annual Contract and would like to be, contact your local sales representative for details.

FAQ