Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

[Method of Implementation] BroadR-Reach Link Segment Compliance Test

Overview

The Method of Implementation (MOI) document and state files for BroadR-Reach link segment test using the ENA Option TDR are available for download. State files contain pre-configured setups in accordance with the standard requirements and allows for quick and easy measurements of your BroadR-Reach cables. By recalling the state file, you can easily setup, measure and perform limit testing for pass/fail judgment.

Revision Number

Rev.02.00 (complies to OABR specification V3.2)

Measurement Parameters

  Time-domain Measurements

  • Characteristic Impedance

  Frequency-domain Measurements

  • Insertion Loss
  • Return Loss
  • Mode Conversion
  • Power Sum Alien Near End Crosstalk (PSANEXT)
  • Power Sum Alien Attenuation to Crosstalk Ratio Far End (PSAACRF)
Measurement Image
 

Documents & Downloads

Keysight Technologies Method of Implementation (MOI) for BroadR-Reach Link Segment Test 
Keysight Technologies Method of Implementation (MOI) for BroadR-Reach Link Segment Test Using ENA Option TDR

Application Note 2014-08-28

null PDF 1.99 MB
E5071C-TDR State file for BroadR-Reach Link Segment Test (Option 440, 445, 460, 465, 480, 485) 
 

Programming Example 2014-08-28

null ZIP 57 KB
E5071C-TDR State file for BroadR-Reach Link Segment Test (Option 4D5, 4K5) 
 

Programming Example 2014-08-28

null ZIP 81 KB