Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

What are the rack mount kit part numbers for the 86100 DCA?

The 86100 DCA rack mount kits are available to purchase as stand-alone parts. The rack mount kits for the 86100A, 86100B, and 86100C mainframes are identical and can be ordered as a retrofit. The 86100D mainframe has separate part number which can be ordered as an option with a new mainframe or as a retrofit for an existing mainframe.

86100A/B/C-AX4

Product Description: Rack mount kit without Handles
Part Number (order as retrofit): 1CM030A

86100A/B/C-AXE

Product Description: Rack mount Kit with Handles
Part Number (order as retrofit): 1CP018A

 

86100D-AX4 (option when ordered new with mainframe)

Product Description: Rack mount kit without Handles
Part Number (order as retrofit): 1CM015A

86100D-AXE (option when ordered new with mainframe) 

Product Description: Rack mount kit with Handles
Part Number (order as retrofit): 1CP020A

A rail kit is also recommended to help support the weight of the 86100 DCA in the rack. Here is a part number for a rail kit which can be used with the 86100A, 86100B, 86100C, or 86100D mainframe.

Product Description: Rail Kit
Part Number (order as retrofit): E3663AC