Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

What is the CPU / Storage / Windows OS history?

(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B E5063A)

Product Instrument ID Firmware OS Storage CPU
Serial-number prefix MYxxx,SGxxx First shipment shipment firmware Windows OS License Name Revision Prefix Type Interface Total Size [GB] C drive size [GB] D (User) drive size [GB] CPU Type Speed [GHz] Memory Size [GB]
E5080A 551 Jan 2015 A.11.00.04 - Windows Embedded Standard 7 DM SSD SATA 80 39.0 9.76 Core i7 Dual-Core 2.53 8
E5072A 513 Feb 2015 B.02.00 - Windows Embedded Standard 7 AW SSD SATA 80 44.9 9.76 Core i7 Dual-Core 2.53 8
511/512 Jul 2011 A.01.00 - Windows XP Pro for Embedded Systems AT HDD SATA 160 19.53 9.77 Celeron M 1.86 2
E5071C 467 Sep 2018 B.14.03 - Windows 10 IoT Enterprise CG SSD SATA 80 44.9 9.76 Core i5
Quad-Core
3.70 8
465/466 Mar 2014 B.12.03 - B.13.30 Windows Embedded Standard 7 CT SSD SATA 80 44.9 9.76 Core i7 Dual-Core 2.53 8
463/464 *3 Sep 2012 A.11.02 - A.11.31 Windows XP Pro for Embedded Systems CH SSD SATA 80 19.53 9.77 Core i7 Dual-Core 2.53 4
462 Sep 2011 A.10.04 - A.11.08 Windows XP Pro for Embedded Systems CF HDD SATA 160 19.53 9.77 Celeron M 1.86 2
Mar 2007 A.08.01 - A.11.08 Windows XP Pro for Embedded Systems CN8xx-CN11xx HDD SATA 40 12.11 5.59
461 Sep 2006 A.07.01- A.07.02 Window Vista Business *2 CN7xx HDD PATA 40 5 3 Celeron M 1.3 1
E5063A 545 Feb 2018 A.05.04 - Windows 10 IoT Enterprise KF SSD SATA 80 44.9 9.76 Celeron G 2.70 4
543/544 Mar 2017 A.04.01 Windows Embedded Standard 7 KE SSD SATA 80 44.9 9.76
541/542 Jan 2014 A.01.01 -A.03.52 KA/KD SSD SATA 80 44.9 9.76 Celeron P 1.86 4
E5061B 498 Feb 2018 B.05.00 - Windows 10 IoT Enterprise YF SSD SATA 80 44.9 9.76 Celeron G 2.70 4
494/495/496/497 Jun 2014 B.03.0x -B.04.86 Windows Embedded Standard 7 KW/YD SSD SATA 80 44.9 9.76 Celeron P 1.86 4
492/493 *4 Jan 2011 A.02.00 - A.02.22 Windows XP Pro for Embedded Systems KY HDD SATA 160 108.4 9.77 Celeron M 1.86 2
491 Oct 2009 A.01.00 - A.02.12 Window Vista Business *2 EL HDD SATA 160 108.4 9.77

*1: Changing the partition size is not allowed.
*2: Actual installed OS is windows XP
*3: Hardware of 463 and 464 are identical. 464 and above is RoHs compliance
*4: Hardware of 492 and 493 are identical. 493 and above is RoHs compliance