Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

[Method of Implementation] SATA RXTX Impedance Compliance Test

Overview

This method of implementation (MOI) is a guide for SATA RXTX impedance compliance test using Keysight E5071C ENA Network Analyzer Option TDR. Please download the MOI and state file that assists in making efficient SATA RXTX compliance tests.

Revision Number

Rev.1.00

Measurement Parameters

  • Pair Differential Impedance
  • Single-ended Impedance
  • Gen2(3Gb/s) Differential Mode Return Loss
  • Gen2(3Gb/s) Common Mode Return Loss
  • Gen2(3Gb/s) Impedance Imbalance
  • Gen1(1.5Gb/s) Differential Mode Return Loss
  • Gen3(6Gb/s) Differential Mode Return Loss
  • Gen3(6Gb/s) Impedance Imbalance

 

Measurement Image
SATA TXRX image for E5071C-TDR

Documents & Downloads

Keysight Method of Implementation (MOI) for SATA RXTX Impedance Compliance Test 
Keysight Method of Implementation (MOI) for SATA RXTX Impedance Compliance Test Using Keysight E5071C ENA Network Analyzer Option TDR

Application Note 2011-01-12

null PDF 1.19 MB
E5071C-TDR State File for SATA RXTX Impedance Compliance Test (Option 480, 485) 
 

Programming Example 2011-02-07

null ZIP 39 KB
E5071C-TDR State File for SATA RXTX Impedance Compliance Test (Option 4D5, 4K5) 
 

Programming Example 2011-02-07

null ZIP 39 KB