Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz

Suitable for measurement of emblem, radome, tough and thick materials, metamateriasls etc.

This measurement system for permittivity / tanδ, transmission attenuation amount doesn t’ need anechoic chamber. Compared with S-parameter method, you just need 0 calibration and can measure specimens accurately including PTFE. Moreover, because there r’e fewer limitations to prepare specimens, you can easily check anisotropy and homogeneous distribution of materials.

Specimen examples

  • Emblem
  • Radome
  • Resin
  • Glass
  • GFRP
  • Honeycomb materials
  • Wood
  • Cement
  • Metamaterials etc.

Related link

PXI Vector Network Analyzers

PNA Network Analyzers, 900 Hz to 120 GHz

ENA Vector Network Analyzers, 5 Hz to 20 GHz

Keysight Streamline Series USB Vector Network Analyzers

E-band (60 GHz - 90 GHz) network analyzer system

Network Analyzers

Documents & Downloads

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz 
Suitable for measurement of emblem, radome, tough and thick materials, metamateriasls etc.

Brochure 2019-04-23

null PDF 910 KB