Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz

Measurement of magnetic property characteristics by using vector network analyzer. Without shaping specimens into toroidal form, accurate measurement is available.

When you design or study high performance microwave magnetic devices, it is very important to know magnetic property characteristics of their materials. For this purpose,
simple and easy operation way to measure magnetic properties is essential. The most important parameters of high frequency magnetic materials to be measured are as follows :

  • Complex permeability
  • Relaxation coefficient α
  • FMR linewidth ΔH
  • Ferromagnetic resonance (FMR)
  • g-factor

This compact and easy-to-use measurement system offered by Keycom can measure all these parameters. To measure with this system, it is necessary to connect a shielded and shorted microstrip line jig to a vector network analyzer. Keysight technologies’ PNA and ENA series are available for this measurement.

Standardization
IEC 60556 Ad2・2(2016)

Publications

  • S. Takeda and H. suzuki, "Wideband Measurement System of ΔHω using All Sheielded Shorted Microstrip Line", J. Magn. Soc. Jpn., 33, 171-174, (2009)
  • S. Takeda, S. Motomura, T. Hotchi, and H. Suzuki, "Permeability Measurement System up to 10GHz using All Shielded Shorted Microstrip Line", Journal of the Japan Society of Powder and Powder Metallurgy, vol.61, (2014), No. S1, ppS303-S307
  • S.Takeda, T.Hotch, S.Motomura, and H.Suzuki. "Theoretical Consideration on Short-& Open-circuited Transmission Lines for Permeability & Permittivity Measurement" Journal of the Magnetics Society of Japan Vol.39, No.3 2015
  • S.Takeda, T.Hotch, S.Motomura, and H.Suzuki, "Permeability Measurements of Magnetic Thin Films using Shielded Short-Circuited Microstrip Lines" J.Magn.Soc. Jpn., 39, 227-231(2015)
  • S. Takeda and M. Naoe, "Size optimization for complex permeability measurement of magnetic thin films using a short-circuited microstrip line up to 30 GHz", J.Magan. Magn. Mater. 449 (2018) 530-537

Related link

PXI Vector Network Analyzers

PNA Network Analyzers, 900 Hz to 120 GHz

ENA Vector Network Analyzers, 5 Hz to 20 GHz

Keysight Streamline Series USB Vector Network Analyzers

E-band (60 GHz - 90 GHz) network analyzer system

Network Analyzers

Documents & Downloads

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz 
Measurement of magnetic property characteristics by using vector network analyzer. Without shaping specimens into toroidal form, accurate measurement is available.

Brochure 2019-04-23

null PDF 847 KB