Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

How do I upgrade my X-Series Signal Analyzer to LTE-Advanced TDD?

  

 X-Series Signal Analyzer Upgrade Paths To LTE-Advanced TDD
What I Want Installed
Measurement
Application
Installed
Operating
System
What Do I Order?
N9082B-2FP
(LTE-Advanced TDD)
N9082A-1FP
(LTE-TDD)
Microsoft
Windows XP
  • N9082B-2FP
    (LTE-Advanced TDD)
  • Option W7X
    (Windows 7 OS)
N9082B-2FP
(LTE-Advanced TDD)
N9082A-1FP
(LTE-TDD)
Microsoft
Windows 7
  • N9082B-2FP
    (LTE-Advanced TDD)
N9082B-2FP
(LTE-Advanced TDD)
Non-LTE Microsoft
Windows XP
  • N9082B-1FP
    (LTE-TDD)
  • N9082B-2FP
    (LTE-Advanced TDD)
  • Option W7X
    (Windows 7 OS)
N9082B-2FP
(LTE-Advanced TDD)
Non-LTE Microsoft
Windows 7
  • N9082B-1FP
    (LTE-TDD)
  • N9082B-2FP
    (LTE-Advanced TDD)

Notes

  1. These upgrade paths all assume that the X-Series Signal Analyzer is equipped with B25 (25 MHz bandwidth) or higher. B25 is the minimum requirement for LTE and LTE-Advanced.
  2. Please refer to the following FAQ regarding Windows 7 upgrades (Option W7X):
    What upgrade options are needed to update Windows OS, processor board, or solid state drive on PXA, MXA, EXA, or CXA?