Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Why 34405A can't be detected in Windows 7?

There are two posibilities causing 34405A couldn't be detected.

1. IO Libraries Suit 15.1 or below which does not supported in Windows 7 operating system.

2. Older 34405A Firmware Revision 1.39-3.08 or below is installed in the DMM. Follow the steps below to get 34405A detected at Windows 7.

Troubleshooting Tips - 34405A can't be detected at Windows 7