Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

What upgrade options are needed to update my Windows operating system, processor board or solid state drive on my X-Series signal analyzer?

Note:  As of March 1, 2015 Keysight Technologies no longer provides upgrades with the Windows XP operating system for their X-Series Signal Analyzers.

To determine the upgrade options that need to be ordered, the processor option that is currently installed in the analyzer must be known.  Press the [System], {Show}, {System} keys on the analyzer to obtain the processor option.  Additionally, if your analyzer has an instrument software version A.03.00 or lower, read the Instrument Software Revision notes below analyzer figure.  The analyzer figure below illustrates an MXA, Signal Analyzer with instrument software version A.11.03 using processor option PC2.

If the analyzer is not readily available, an estimate of what CPU is most likely installed in the analyzer based upon its serial number can be obtained here.  Please note, however, that the serial number based information is not 100% accurate due to options that may have been ordered with the analyzer and prior repairs and/or upgrades which might have been performed on the analyzer.

Instrument Software Revision: (5th entry down in the above image)

  1. Instrument software revisions A.03.xx are compatible with the PC3 processor on the N9010A, EXA Signal Analyzer, yet will not identify PC3 in the {Show}, {System} display.
  2. Instrument software revision < A.02.00 will have a PC1 processor.

Processor Option Notes:

  1. PC1, PC2, PC3 are all 32-bit processors and are incompatible with Windows Embedded Standard 7.
  2. Windows Embedded Standard 7 requires processor option PC4, PC5, PC6 or PC7.  These are 64-bit processors.
  3. Wiindows 10 requires processor option PC6 or PC7.

  

Signal Analyzer Upgrades
What I Want  Installed Processor Option  What do I order?  What do I receive?1
Windows 10 upgrade PC1, PC2, PC3, PC4 or PC5

For PXA, MXA, and EXA order N9094AK-PC6 and N9094AK-W10 (under N9030AK, N9020AK or N9010AK)

For CXA, order N9094AK-PC7 and N9094AK-W10 (under N9000AK)

  • PC6 Quad-Core Processor
  • PC7 Processor for CXA
  • Solid State Drive
  PC6 or PC7

If you have “B” model what you order is model number dependent:
N9000BU-SS1
N9010BU-SS1
N9020BU-SS1
N9030BU-SS1
N9040BU-SS1
N9041BU-SS1
N8973BU-SS1
N8974BU-SS1
N8975BU-SS1
N8976BU-SS1


If you have an “A” model, you order:
N9094AK-SSD and N9094AK-W10 (under N9030AK, N9020AK, N9010AK, N9000AK)

  • Solid State Drive
     
Windows 10 Additional Solid State Drive for instruments currently running Windows 10 PC6 or PC7

If you have “B” model what you order is model number dependent:
N9000BU-SS1
N9010BU-SS1
N9020BU-SS1
N9030BU-SS1
N9040BU-SS1
N9041BU-SS1
N8973BU-SS1
N8974BU-SS1
N8975BU-SS1
N8976BU-SS1
 

If you have an “A” model, you order:
N9094AK-SSD and N9094AK-W10 (under N9030AK, N9020AK, N9010AK, N9000AK)
 

  • Solid State Drive
Windows Embedded Standard 7 (WES7) upgrade PC1, PC2, or PC3

For PXA, MXA, and EXA order N9094AK-PC6 and N9094AK-W7X (Under the N9030AK, N9020AK, or N9010AK)

  • PC6 Quad-Core Processor
  • Solid State Drive
     

 

For CXA order N9094AK-PC7 & N9094AK-W7X (Under the N9000AK)
 
  • PC7 Dual-Core Processor
  • Solid State Drive
  PC4 or PC5

N9094AK-SSD and N9094AK-W7X (under N9030AK, N9020AK, N9010AK, N9000AK)

  • Solid State Drive
     
Windows 7 Additional Solid State Drive for instruments currently running Windows 7 PC4, PC5, PC6 or PC7

If you have “B” model what you order is model number dependent:
N9000BU-SSD
N9010BU-SSD
N9020BU-SSD
N9030BU-SSD
N9040BU-SSD
N9041BU-SSD

If you have an “A” model, you order:
N9094AK-SSD and N9094AK-W7X (under N9030AK, N9020AK, N9010AK, N9000AK)

  • Solid State Drive
Upgrade to Windows 7 AND an additional Solid State Drive with Windows 7
 
PC1, PC2, PC3

For EXA, MXA and PXA order N9094AK-PC6 and N9094AK-W7X (under N9030AK, N9020AK or N9010AK)
And
N9094AK-SSD and N9094AK-W7X

  • PC6 Quad-Core Processor with Solid State Drive
  • Additional Solid State Drive 

 

For CXA order N9094AK-PC7 and N9094AK-W7X (under N9000AK)
And
N9094AK-SSD and N9094AK-W7X
  • PC7 Dual-Core Processor with Solid State drive 
  • Additional Solid State Drive

 
  PC4, PC5 Order TWO each, N9094AK-SSD and N9094AK-W7X (under N9030AK, N9020AK, N9010AK or N9000AK
  • Additional Solid State Drive, 2 each

 Quad-Core High-Performance Processor2

PC1, PC2, PC3, PC4, PC5 or PC7

N9094AK-PC6 & N9094AK-W7X (Under the N9030AK, N9020AK, or N9010AK)
 

  • PC6 Quad-Core High-Performance Processor
  • Solid State Drive
PC6 PC6 is a Quad-Core High-Performance Processor
  • n/a
Dual-Core High-Performance Processor3 PC1 or PC3

N9094AK-PC7 & N9094AK-W7X (Under the N9000AK)
                       

  • PC7 Dual-Core High-Performance Processor
  • Solid State Drive
PC7 PC7 is a Dual-Core High-Performance Processor
  • n/a

1 From the "What do I receive" column, there are five possible deliveries.

  1. Win 7 Solid State Drive
  2. PC6 Processor and WES7 Solid State Drive.
  3. PC6 Processor, WES7 Solid State Drive and an additional Win 7 Solid State Drive.
  4. PC7 Processor and WES7 Solid State Drive
  5. PC7 Processor, WES7 Solid State Drive and an additional Win 7 Solid State Drive.

2 You cannot purchase a Quad-Core High Performance Processor by itself.  The -PC6 option will include a Quad-Core High Performance Processor and a Solid State Drive with WES7 operating system.

  • Go back to N9030A, PXA Signal Analyzer upgrade webpage
  • Go back to N9020A, MXA Signal Analyzer upgrade webpage
  • Go back to N9010A, EXA Signal Analyzer upgrade webpage

3 You cannot purchase a Dual-Core High Performance Processor by itself.  The -PC7 option will include a Dual-Core High Performance Processor and a Solid State Drive with the Windows Embedded Standard 7.

  • Go back to N9000A, CXA Signal Analyzer upgrade webpage