Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Get Your Free Copies of Impedance Measurements Application Notes

Keysight's impedance measurement instruments have been solidified as industry standards with over 40 years experiences . Depending on frequency range, accuracy, Impedance measurement range, spot frequency/sweep function you need, the appropriate product from LCR Meter, Impedance Analyzer, C-Meter, or Network/Impedance Combination Analyzer can be selected from the produce lineup.

Fixtures and cables for permittivity of solid & liquid materials, permeability of magnetic materials, high-temperature characterization, passive components from 0402 (mm) to various sizes, and probe for grounded measurements are available.

Feel Free to download the following New product brochure and/or application note(s) on the next page, after submitted your form.

  • E4982A LCR Meter 1 MHz to 3 GHz Product Brochure 5990-9911EN (16 pages)
    Abstract: The Keysight E4982A LCR meter offers the unparalleled measurement speed and repeatability with excellent accuracy and impedance range. Not only for the manufacturing, the E4982A can also be utilized for R&D, quality assurance with the powerful functions such as list measurements. This brochure provides an overview, specifications and ordering information for the E4982A LCR Meter.
  • LCR Meters, Impedance Analyzers, Test Fixtures Selection Guide Selection Guide 5952-1430E (16 pages)  (This guide is also available to ship to you.  Check that box below)
    Abstract: This gives an overview of a complete line of impedance test equipment and test accessories to help you task efficiently.
  • Impedance Measurement Handbook Application Note 5950-3000 (140 pages) (This handbook is also available to ship to you. Check that box below)
    Abstract: This presents Impedance measurements basics using Keysight Technologies’ LCR meters and impedance analyzers.
  • 8 Hints for successful Impedance Measurements (AN 346-4) Application Note 5968-1947E (12 pages)Abstract: This presents test equipment selection criteria and basic of device characteristics, fixturing and error correction etc.
  • Solution for Measuring Permittivity and Permeability w/ LCR Meters & Impedance Analyzers (AN 1369-1) Application Note 5980-2862EN (28 pages)
    Abstract: This presents the technologies and methods for measuring permittivity and permeability.
  • Accelerate Your MEMS Device Development and Manufacturing Efficiency Using Keysight’s Best-In-Class Impedance Test Instruments Application Note 5989-7517EN (8 pages)
    Abstract: This gives an overview of how to establish more accurate device modeling, more efficient failure analysis, and better process controls using state-of-the-art impedance techniques
  • Using a Network and Impedance Analyzer to Evaluate 13.56 MHz RFID tags and Readers/Writers Application Note 5990-3442EN (10 pages)
    Abstract: This gives an overview of how to evaluate the electrical characteristics of mass-produced 13.56 MHz RFID tags and readers/writers and their components.
  • Evaluating DC-DC Converters and PDN Components with E5061B LF-RF Network Analyzer Application Note 5990-5902EN (34 pages)
    Abstract: This describes measurement methods for evaluating frequency domain characteristics of DC-DC converters and passive PDN components by using the E5061B LF-RF network analyzer.

Complete the form below to begin downloading the application notes.

* Required Information.























Enrol in Keysight email updates





Checking this box allows us to insert your details automatically into forms on the Keysight site, making it easier for you to request information from us.