Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Advanced Design System (ADS) Product Structure and Options

Advanced Design System (ADS) design bundles provide designers with pre-configured combinations of software targeted to a specific design workflow. These combinations can provide up to three different simulation technologies, System, Circuit, and Electromagnetic (EM), for Communication System, GaAs MMIC, RFIC, RF System-in-Package (SiP), RF Board and Signal integrity designers.

ADS Bundles are comprised of the W2200 ADS Core environment, itself a powerful RF and Microwave design tool, and add separate “Design Elements”, each of which provide specific design and simulation capabilities.

Design Elements are themselves comprised of one or more separate modules, which add additional design and development functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.

Additional Design Elements can be added to an existing bundle to extend the design and development capabilities. Apply for a free trial today.

ADS Bundle Viewer

Pricing & Quotes: Click any bundle model number below to request a quote or compare all ADS Bundles.

ADS Recommended Bundles
Model1 / Description

W2209BP/BTW2209BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Mature Wireless Libraries, FEM Sim

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)
  • RF & Microwave Board Design & Verification
  • RF Module/RF SiP Co-Design & Verification (IC, laminate, PCB, package, module)
     

W2207BP/BTW2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

Recommended for:

  • RF Module/RF SiP Co-Design & Verification (IC, laminate, PCB, package, module)

W2232BP/BTW2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled

Recommended for:

  • RF/Mixed-Signal Silicon RFIC Design & Verification

W2213BP/BTW2213BP ADS Core, Transient Convolution, Layout, Momentum G2, Harmonic Balance Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)
  • RF & Microwave Board Design & Verification
  • RF/Mixed-Signal Silicon RFIC Design & Verification

W2206BP/BTW2206BP ADS Core, Layout, Harmonic Balance, Momentum G2, FEM Simulator Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)
  • RF & Microwave Board Design & Verification
  • RF Module/RF SiP Co-Design & Verification (IC, laminate, PCB, package, module)

W2205BP/BTW2205BP ADS Core, Layout, Harmonic Balance, Momentum G2 Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)
  • RF & Microwave Board Design & Verification

W2211BP/BTW2211BP ADS Core, Transient Convolution, Layout, Momentum G2 Bundled

Recommended for:

  • High Speed Digital Design & Simulation

W2203BP/BTW2203BP ADS Core, Layout, Momentum G2 Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …)

W2202BP/BTW2202BP ADS Core, Harmonic Balance, Layout Bundled

Recommended for:

  • MMIC Design & Verification (GaAs, GaN, InP, SiGe, …) 

W2210BP/BTW2210BP ADS Core, Transient Convolution Bundled

Recommended for:

  • High Speed Digital Design & Simulation 

Notes:

1. The model numbers on this page reflect node-locked perpertual licenses (BP suffix). Subscription or Time-based (BT suffix) and Floating license configurations are also available.

2. For a printable copy of this information and more, download the latest Advanced Design System Brochure.

3. Learn about ADS System Requirements.

4. For general information on ADS, refer to the Advanced Design System (ADS) main page.

See Also