Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Why do I not see all the data points on my graph tab?

When viewing your readings from the Graph Tab, some times not all of your data is displayed. See picture below:

Benchlink FAQ Image

The data points shown on the graph can be controlled. At the graph tab, select Preferences button. At the Preferences screen, increase the number of Maximum Data Points to a higher number. The maximum points can be shown on the graph using BenchLink DataLogger 3 (34825A) is 2500. The BLDL software for 34980A (34826A) and BLDL Pro (34830/32A) can be up to 10000 points.

NOTE: the more points shown on the graph, the more memory it will take your PC to display the graph. Please refer to the below FAQs for detail on how to prevent memory issue.