Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Infiniium Oscilloscope Software

This software is designed to run only on the Keysight Infiniium 9000 Series, S-Series, 90000A Series, 90000 X-Series, V-Series, 90000 Q-Series, and Z-Series oscilloscope acquisition system.

Latest Infiniium Software

Infiniium Resources

System Recovery Process

If you are working with a hard-drive replacement kit or have re-imaged your hard-drive, follow these instructions. (On Windows 7 systems, Internet Explorer can be accessed by typing "iexplore" in Start > Search)

  1. Run the InfiniiumFrameClass.exe to set your frame type. On Windows 10 systems, this EXE file is located at C:\Keysight\Util\InfiniiumFrameClass.exe. On Windows 7 systems, download, unzip, and run the EXE from: InfiniiumFrameClass.zip (If the EXE fails, install: Microsoft Visual C++ 2008 Redistributable)
  2. Install the Latest Infiniium Software as described above.
  3. On 9000 Series, 90000 Series, 90000 X-Series, or 90000 Q-Series oscilloscopes only (not S-Series, V-Series, or Z-Series oscilloscopes), run Start > All Programs > Microchip TSHARC Control Panel and perform a 9-point TouchScreen calibration. If this application is not installed, see Infiniium Resources above.
  4. Calibrate your oscilloscope or restore previously saved calibration files.
  5. When your machine is completely configured and calibrated, create a Recovery Partition:
    • On Windows XP, click the desktop shortcut "Run AMC Finalize".
    • On Windows 10 or Windows 7, click the desktop shortcut "Create Infiniium Recovery".

Infiniium Upgrade from Windows XP to Windows 7

Infiniium 9000 Series, 90000A Series, and 90000 X-Series oscilloscopes with the M890 motherboard can be upgraded to the Windows 7 operating system. See:

Related Links