这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Can I use my Infiniium's USB ports and do they support Hi-speed communication?

Depending on the model of Infiniium you have, you may be able to use the USB ports. As of this writing, Infiniium scopes with functioning USB ports only support Low-speed and Full-speed communication.

The following Infiniium models have inactive USB ports. While it may be possible to activate these ports with the correct drivers, this is unsupported by Keysight.

54810A
54815A
54820A
54825A
54835A
54845A
54846A
54845B
54846B

The following Infiniium models have inactive USB ports when the operating system is Windows 98. While it may be possible to activate these ports under Windows 98 with the correct drivers, this is unsupported by Keysight. The USB ports are active if the operating system is Windows XP. To upgrade one of these models to Windows XP, purchase the N5383A Infiniium Performance Upgrade Kit.

54830B
54830D
54831B
54831D
54832B
54832D
54833A
54833D

The following Infiniium models have active USB ports.

54852A
54853A
54854A
54855A