这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Where do I download the mechanical drawings for P50xxA PXI VNA

The P50xxA comes with .step files that can be imported into your modelling application under “Documents & Downloads” below.
To download, right-click on the file and select “Save Target As…”. Unzip/ extract the zip file.
To view the *.step file, you have to use your own licensed CAD tool.
The *.step files are provided “As Is” without warranty.
No support is available for using the CAD software tools for these files.

文档和下载

Mechanical Drawing of P50xxA  
Downloadable STEP of the P50xxA mechanical drawing. (P5000A/01A/02A/03A/04A: P5004A-200.stp) (P5020A/21A/22A/23A/24A:P5024A-400.stp, P5024A-600.stp) (P5005A/06A/07A/08A: P5008A-200.stp) (P5025A/26A/27A/28A: P5028A-400.stp)

可下载的文件 2019-09-19

null FILE 9.93 MB