这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss

Ideal solutions for developing and manufacturing electric wave absorbers and meta-materials
(Option: Transmission Attenuation Measurement)

《JIS, IEC Standard》
Despite their compact dimensions, EAS03 delivers highly accurate measurement by plane wave because the lenses are attached to the antennas. Samples can be smaller than before because they can be placed in the vicinity of the antennas. Transportable type is available for heavy or immovable objects such as concrete wall or asphalt road.
Transmission attenuation measurement option is also available.

Publications
H.Suzuki, Others
“Free space measurement method with parallel electromagnetic wave beam by using dielectric lenses and horn antennas for reflectivity of electromagnetic absorbers in millimeter waves” IEICE Trans, electro., Vol. E89-C, No.1 Jan.(2006) 24-29

Standardization
JIS R1679 : 2007 (Japanese Industrial Standards)
IEC 62431 : 2008 (International Electrotechnical Commission) 

Related link

PXI Vector Network Analyzers

PNA Network Analyzers, 900 Hz to 120 GHz

ENA Vector Network Analyzers, 5 Hz to 20 GHz

Keysight Streamline Series USB Vector Network Analyzers

N5252A E-band (60 GHz - 90 GHz) network analyzer system

Network Analyzers

文档和下载

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss 
Ideal solutions for developing and manufacturing electric wave absorbers and meta-materials (Option: Transmission Attenuation Measurement)

手册 2019-04-11

null PDF 980 KB