这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Which probe positioners are available to hold the N1021B?

The adapter provided with the N1021B is generic enough to work with robot arms or common industry positioners, such as Cascade Microtech's EZ-Probe Positioner. Keysight provides this particular positioner as part of the N1020A 6 GHz Single-Ended Probe and Positioner or the Keysight N2787A Probe Holder.

N1021B with N2787A Probe Holder from Agilent

Other TDR Probes

(The following products not evaluated or endorsed by Keysight)

Cascade Microtech Intercontinental Microwave

 

GGB Picoprobes

LAB105 PS-X10-100 "Taiwanese Probe"

(NOT an official product from Keysight)

DVT Solutions/GigaProbes 

For more information about probe positioner, please visit Probe Positioners.