这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Why are the 435/6/7/8A/B Power Meter, 53147/8/9A Microwave Counter/Power Meter/DVM, 70100A MMS Power Meter, E1416A VXI Power Meter and the E7495A/B Base Station Test Set incompatible with the N8480 Series Power Sensors (Standard or CFT option)?

The N8480 Series Power Sensors (Standard or CFT option) employ an EEPROM chip, which requires an additional line to power it up (see the N8480 Series Block Diagram below). The 435/6/7/8A/B Power Meter, 53147/8/9A Microwave Counter/Power Meter /DVM, 70100A MMS Power Meter, E1416A VXI Power Meter and the E7495A/B Base Station Test Set do not have the required additional line to power the EEPROM. This is why these instruments are incompatible with the N8480 Series Power Sensors (Standard or CFT option).

N8480 Series Block Diagram

Please refer to our Application Note titled “Keysight N8480 Series Power Sensors Migration Guide” (5989-9342EN) to see which instruments are compatible with N8480 Series Power Sensors. This Application Note is available at the Keysight website or accessible directly from this link:

Keysight N8480 Series Power Sensors Migration Guide