这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Do the coaxial Short and 50 Ω Load terminations for the 42941A have accuracy specifications?

No, both the coaxial Short and 50 Ω Load standard terminations for the 42941A do not have accuracy specifications. It is because the uncertainties of 3.5 mm coaxial Short and 50 Ω Load terminations are included in the specified accuracy for measurements using the 4294A and the 42941A.

For more information about coax termination, please visit Terminations (Loads).