这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

10项技巧让您的开关/测量单元发挥最大价值――在线演示

34980A Multifunction Switch

观看10个视频演示,了解如何提高您的工作效率,快速获得开关/测量单元的测量结果。这里介绍了如何通过以下工具显著节省您的测试时间,包括:内置转换表、热电耦参考结点、编码发生器、图形web界面、可下载的扫描列表,等等。

单击以下链接,下载每个视频演示。观看视频需要使用Windows® Media Player。 您可以从Windows Media Player主页 中下载并安装该播放器。 

文档和下载

Tip 1: Improve your productivity and get your results quickly 
This video demonstrates the 34980A as a cost effective solution for electronic functional test and data acquisition applications. Switch to higher productivity and get to your results quickly!

基本演示 2007-08-01

null WMF 27.30 KB
Tip 2: Easy temperature measurement with the 34980A/34921A 
This video demonstrates the ease of making temperature measurements with the 34980A and 34921A multiplexer using the built-in temperature reference junction.

基本演示 2007-08-01

null WMF 25.60 KB
Tip 3: Using remote instrument access for troubleshooting in geographically dispersed teams 
This video shows how remote instrument access can help you tackle design and test challenges using an LXI graphical web interface - offering great versatility for geographically dispersed teams.

基本演示 2007-11-21

null WMF 25.60 KB
Tip 4: Reducing programming time with the interactive web page 
This 3-minute video demonstrates the ease of programming using the 34980A I/O traffic reporting log via the web interface.

基本演示 2008-02-20

Tip 5: Speed up your tests using downloadable sequences 
This 3-minute video demonstrates how the 34980A built-in sequencer improves test times and throughput.

基本演示 2008-03-19

null WMF 25.60 KB
Tip 6: Improve your time to results using the NEW BenchLink DataLogger Pro Software 
This video shows how the New Keysight BenchLink DataLogger Pro Software is designed for advanced data logging and decision making capabilities without programming.

基本演示 2008-05-01

null WMF 25.60 KB
Tip 7: Achieve high-speed temperature tests of small gasoline engines 
This 3-minute video tip demonstrates making high-speed thermal scans using the Keysight 34980A Switch/Measure Unit along with high-speed FET multiplexer and new BenchLink Data Logger Pro software.

基本演示 2008-08-28

null WMF 25.60 KB
Tip 8: Cut your RF switch development time in half by using an RF switch platform 
This 3-minute video demonstrates how the new RF switch platform simplifies defining and building custom switch solutions.

基本演示 2008-05-01

null WMF 25.60 KB
Tip 9: Using a D/A Converter for sourcing precision Voltages and Currents 
This 3-minute video tip demonstrates how the 34951A 4 Channel D/A Converter channels are stacked to provide a precision current source in functional test of an engine control module, offering the flexibility needed for sourcing precision voltages and currents.

基本演示 2008-08-28

null WMF 25.60 KB
Tip 10: Create high-density matrices without sacrificing your measurements 
This 3-minute video demonstrates how to use the NEW 512-crosspoint high-density matrix for difficult high pin count applications.

基本演示 2008-08-28

null WMF 25.60 KB