Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

HeatWave Product Structure

HeatWave Electro-Thermal Anaysis Software is available in two configurations; the preferred configuration depends on the type of analysis needed (steady-state versus transient thermal analyses) and the complexity of the design to be modeled (number of devices, e.g., transistors, that are to be modeled as power sources).

HeatWave Products
Model # Product Name Description Steady-State Thermal High-Capacity Transient Thermal # Heat / Power Sources
W2590ET HeatWave Electro-Thermal Simulator The HeatWave Electro-Thermal Simulator includes both transient and steady-state thermal solvers that work with third-party circuit simulators, and a user-interface for visualizing 3D thermal results. The high-capacity transient solver enables temperature versus time analysis. Yes Yes Unlimited
W2591ET HeatWave Steady-State Analog Electro-Thermal Simulator The HeatWave Steady-State Analog Electro-Thermal Simulator includes a steady-state thermal solver that works with third-party circuit simulators, and a user-interface for visualizing 3D thermal results. The steady-state thermal solver allows for transient circuit simulations, and produces average temperature results. The number of devices that can be modeled as power sources is limited to 50,000 in this configuration. Yes No 50,000

Note: Model numbers with the ET extension reflect a time-based license option.

Return to HeatWave Electro-Thermal Analysis Software.