Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

U2300A Series Side-by-Side Comparison

Product FamilyBasic Multifunction   High Density Multifunction  
Model ID  U2351A  U2352A  U2353A  U2354A  U2355A  U2356A  U2331A
Analog Input       
Number of Channels16SE/8DI16SE/8DI16SE/8DI16SE/8DI64SE/32DI64SE/32DI64SE/32DI
Sampling Rate250KS/s250KS/s500KS/s500KS/s250KS/s500KS/sup to 3MS/s for a single channel
Resolution16161616161612
Bipolar Input Range±10V, ± 5V, ± 2.5V, ±1.25V±10V, ±5V, ±2.5V, ±1.25V±10V, ±5V, ±2.5V, ±1.25V±10V, ±5V, ±2.5V, ±1.25V±10V, ±5V, ±2.5V, ±1.25V±10V, ±5V, ±2.5V, ±1.25V±10V, ±5V, ±2.5V, ±1.25V
Trigger SourcesSoftware, External Digital/Analog Trigger, Star TriggerSoftware, External Digital/Analog Trigger, Star TriggerSoftware, External Digital/Analog Trigger, Star TriggerSoftware, External Digital/Analog Trigger, Star TriggerSoftware, External Digital/Analog Trigger, Star TriggerSoftware, External Digital/Analog Trigger, Star TriggerSoftware, External Digital/Analog Trigger, Star Trigger
Data TransferUSB High SpeedUSB High SpeedUSB High SpeedUSB High SpeedUSB High SpeedUSB High SpeedUSB High Speed
Analog Output       
Number of Channels2 2 222
Resolution16 16 121212
Output Ranges0-10V, ±10V, 0-EXTREF, ±EXTREF0-10V, ±10V, 0-EXTREF, ±EXTREF0-10V, ±10V, 0-EXTREF, ±EXTREF0-10V, ±10V, 0-EXTREF, ±EXTREF0-10V, ±10V, 0-EXTREF, ±EXTREF0-10V, ±10V, 0-EXTREF, ±EXTREF0-10V, ±10V, 0-EXTREF, ±EXTREF
Maximum Update Rates1MS/s 1MS/s 1MS/s1MS/s1MS/s
Digital I/O       
Number of Channels24242424242424
Compatibility5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS
Timer/Counter       
Number of Channels2222222
Resolution16161616161616
Compatibility5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS5V TTL/CMOS
Base Clock Available40MHz40MHz40MHz40MHz40MHz40MHz40MHz