Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Is an IO Libraries Suite license transferable?

IO Libraries Revisions: Suite 14 and greater

An IO Libraries Suite license can travel with the Agilent instrument, Agilent hardware I/O product or Agilent software. For instance, let's assume you are a third-party integrator creating a C program for one Agilent instrument that your client loaned to you. The client may choose to temporary transfer its right to use one copy of IO Libraries Suite for the duration that you possess the instrument. When the project is done, the client may choose to require you to delete the IO Libraries Suite and may then use it for the client's own purposes.

However, the license does not need to travel with the Agilent instrument, Agilent hardware I/O product or Agilent software. Provided it is not used elsewhere, the license may be used on a system that has no Agilent instruments, Agilent hardware I/O products or Agilent software.

Also, a legitimate owner of IO Libraries Suite may transfer his license provided this original owner had legal claim to the software under the licensing terms.

Last Updated: 12April, 2005