Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

KS2201A PathWave Test Sync Executive Programming Examples

PathWave Test Sync ExecutivePathWave Test Sync Executive offers new technology for synchronizing multiple instruments into a new level of time alignment and multi-channel coherency, opening new application spaces. This resource page offers a convenient dashboard of programming examples to help you adapt to this new technology and APIs. Select from the downloadable .pdf and .zip files in the table below.

Additional Resources

Learn more about the PathWave Test Sync Executive.

Documents et téléchargements

Multi-Channel Sync Playback using M32xxA Arbitrary Waveform Generators 
In KS2201A - Programming Example 1, PathWave Test Sync Executive is used to program multiple M3xxxA AWGs to synchronously output first a FP (Front Panel) trigger pulse and afterwards a previously queued waveform.

Guide de programmation et de syntaxe 2020-10-09

null PDF 5.18 MB
KS2201A - Programming Example 1 Code 
KS2201A PathWave Test Sync Executive Programming Example 1 Code.

Misc Downloads Page 2020-10-07

null ZIP 7 KB
Synchronous Mixed-Signal Measurements using M3xxxA PXI Instruments 
In KS2201A - Programming Example 2, an M3102A digitizer performs sequenced acquisition of heterogeneous signals generated by multiple M320xA arbitrary waveform generators (AWGs).

Guide de programmation et de syntaxe 2020-10-09

null PDF 5.34 MB
KS2201A - Programming Example 2 Code 
KS2201A PathWave Test Sync Executive Programming Example 2 Code.

Misc Downloads Page 2020-10-07

null ZIP 44 KB
PathWave Test Sync Executive: Integration with PathWave FPGA 
KS2201A - Programming Example 3 shows a demonstration of how to integrate PathWave Test Sync Executive and PathWave FPGA software.

Guide de programmation et de syntaxe 2020-10-09

null PDF 3.52 MB
KS2201A - Programming Example 3 Code 
KS2201A PathWave Test Sync Executive Programming Example 3 Code.

Misc Downloads Page 2020-10-08

null ZIP 218 KB
PathWave Test Sync Executive: Real-Time Pulsed Characterization of a Device-Under-Test 
In KS2201A - Programming Example 4, an M3202A AWG and an M3102A digitizer are used to perform a real-time pulsed characterization experiment on a Device-Under-Test (DUT).

Guide de programmation et de syntaxe 2020-10-09

null PDF 4.53 MB
KS2201A - Programming Example 4 Code 
KS2201A PathWave Test Sync Executive Programming Example 4 Code.

Misc Downloads Page 2020-10-08

null ZIP 15 KB