Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz

High accuracy
Capable of measuring Ultra-thin films, Powders

KEYCOM’s high precision perturbation method enables you to measure dielectric constant (permittivity, εr) and dielectric loss tangent (tan δ) of such specimens as multi-layered structure, ultra-thin film or ferroelectric materials in the microwave region.
KEYCOM refined the conventional perturbation method that was JIS-standardized in 1992 (JISC2565) by closing the hole into which the specimen is inserted with metal, and the new method is also compliant with ASTMD2520.

Standardization
ASTMD2520, (JISC2565)

Measurable samples

  • Powders
  • Ultra-thin films
  • multi-layer film
  • solids
  • sheets
  • liquids

(oils etc.)

Related Links

PXI Vector Network Analyzers

PNA Network Analyzers, 900 Hz to 120 GHz

ENA Vector Network Analyzers, 5 Hz to 20 GHz

Keysight Streamline Series USB Vector Network Analyzers

N5252A E-band (60 GHz - 90 GHz) network analyzer system

Network Analyzers

Documents et téléchargements

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz 
High accuracy Capable of measuring Ultra-thin films, Powders

Brochure 2019-04-23

null PDF 923 KB