Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

What are the dimensions, instrument weight, and shipping weights of the ESA family of Spectrum Analyzers?

The dimensions are the same for the entire ESA family of analyzers.

  • Width to outside of instrument handle is 416mm (16.4 in)
  • Width to outside of the shipping cover is 373mm (14.7 in)
  • Overall height is 222mm (8.75 in)
  • Depth from front frame to rear frame is 409mm (16.1 in)
  • Depth with instrument handle rotated horizontal is 516 mm (20.3 in)\

Model: E4401B/11B

  • Instrument Weight: 13.2 kg (29.1 lbs)
  • Shipping Weight: 25.1 kg (55.4 lbs)

Model: E4402B/E4403B

  • Instrument Weight: 15.5 kg (34.2 lbs)
  • Shipping Weight: 27.4 kg (60.4 lbs)

Model: E4404B/E4405B

  • Instrument Weight: 17.1 kg (37.7 lbs)
  • Shipping Weight: 31.9 kg (70.3 lbs)

Model: E4407B/08B

  • Instrument Weight: 17.1 kg (37.7 lbs)
  • Shipping Weight: 31.9 kg (70.3 lbs)