Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

[Method of Implementation] USB 3.1 Cable-Connector Assembly Compliance Test

Overview

This method of implementation (MOI) is a guide for USB3.1 Connectors and Cable Assemblies Compliance Tests using Keysight E5071C ENA Option TDR. Please download the state file as well as the calibration kit definition file that assist making efficient USB3.1 connectors and cable assemblies compliance tests according to the MOI.

Revision Number

Rev.00.50

Measurement Parameters

  • D+/D- Pair Propagation Delay
  • D+/D- Pair Propagation Delay Skew
  • Differential Crosstalk between D+/D- and SuperSpeed Gen 2 Signal Pairs
  • [Raw Cable] Characteristic Impedance
  • [Raw Cable] Intra-Pair Skew
  • [Mated Connector] Impedance
  • D+/D- Pair Attenuation
  • Channel Metrics (eH, eW, ILfitatNq, IMR and IXT)
  • Differential to Common-Mode Conversion
  • Cable Shielding Effectiveness
  • [Raw Cable] Differential Insertion Loss
  • [Mated Cable Assembly] Differential Insertion Loss
  • [Mated Cable Assembly] Differential NEXT between SuperSpeed Gen 2 Signal Pairs
  • [Mated Cable Assembly] Differential NEXT and FEXTbetween D+/D- Pair and SuperSpeed Gen 2 Signal Pairs
Measurement Image

Documents et téléchargements

Keysight Method of Implementation (MOI) for USB3.1 Cable-Connector Assembly Compliance Test 
Keysight Method of Implementation (MOI) for USB3.1 Cable-Connector Assembly Compliance Test Using Keysight E5071C ENA Network Analyzer Option TDR

Notes d’application 2015-02-06

null PDF 2.90 MB
E5071C-TDR State File for USB3.1 Compliance Tests (Option 4K5) 
 

Programming Example 2015-02-06

null ZIP 1.80 MB
E5071C CalKit Definition File for USB3.1 Cal Standards 
For Calibration Standards.

Programming Example 2015-02-06

null ZIP 2 KB